N/A
BAUER Geared Motors
> Home
> Product Portfolio
> Product Configurator
> Global Service
> Partner Pages
> Documentation
> Software Download
> Events
> Gear Motor Academy
> About Us
> Contact
> Terms and Conditions
 
 
 
 
 
Helical-Geared Motor BG series

Helical-Geared Motor BG series

Our most selling and most economical unit, the BG gearmotor, sets new standards for reliability and economy and includes unparalleled standard features.

Features and benefits

Product range
Power rating up to 45 kW.

Main features
  • Torque 20 ... 18.500 Nm
  • Output Speeds 0,3 ... 450 min-1
  • versatile installation possibilities
  • Completely enclosed, sealed against dust and water spray
  • Lubrication change first after 15000 hrs
  • Low noise gearing
  • Mains connection 110 ... 690V, 50/60Hz
  • Enclosure IP65 (Standard), IP66 (Optional)
  • Connection Standard with CAGE CLAMP®
  • Additional features:
    Connecting with Plug connectors.
    With integrated inverter up to 7,5kW.
  • CE-Mark
  • CSA, UL, ATEX, GOST, CCC, ISO9001, ISO14001, OHSAS18001 
  • Motors according to EN 60034
  • Corrosion protection
    CORO1, CORO2, CORO3

Features and benefits

An inverter friendly design provides for easy integration now and a truly future proof solution.

Inch or metric dimensioned output shafts are standard providing for easy integration into all your applications.

Total flexibility in mounting options includes foot, base, face, and flange solutions. The motor terminal box can be mounted in alternative positions rotated in 90° steps around the motor frame providing for unparalleled integration possibilities.

All position flexibility. The BG unit may be mounted in any required position, i.e. horizontal, vertical, or suspended easily meeting any requirement.

High level of parts interchangeability for all gearmotor components benefits the customer with increased options, reduced costs, faster deliveries, and a faster maintenance “learning curve”.

Complying with North American and International standards, including NEMA, IEC, CSA, & CE, the BG series allows for worldwide acceptance, a true total solution for our global customers.

Generously dimensioned ball or roller bearings, case hardened forged and ground gears, and internally and externally reinforced gearboxes ensure a long, low maintenance service life.

A hardened wear sleeve and spray ring at the rotor seal allow for reduced sump capacity, reliable lubrication and many years of leak free performance.

Quiet running is a trademark of all Danfoss Bauer geared motors making also the BG series a provider of comfortable and healthy work environments.

A minimum level of maintenance is a prime feature of the Danfoss Bauer Gearmotor program. Change of lubricant is normally required only after 15,000 operating hours.

Superior protection of IP65 acc. to IEC 529 assures you that the BG series is dust tight and hose proof, and can be used outdoors or in wet and dusty environments without the use of additional enclosures.

Full rated output is available at the output shaft of the unit.

24 hr Geared Motor Supply

Emergency shipment in less than 24 hours is available for most standard BG units.

Contact our worldwide organisation for further information using the link above.